L-com

Bulgin PX0849 Series Rear Panel Mount Leaded USB Connector, Sealed A Socket Front of Panel to 5 Way Header

  • Picture of Bulgin PX0849 Series Rear Panel Mount Leaded USB Connector, Sealed A Socket Front of Panel to 5 Way Header
Picture of Bulgin PX0849 Series Rear Panel Mount Leaded USB Connector, Sealed A Socket Front of Panel to 5 Way Header
SKU PX0849/A
Available to Ship 50
Quantity Price
1 - 24 $29.99
25 - 49 $28.49
50 - 99 $26.99
100 + Call Us
Price $29.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0849/A USB 2.0 standard buccaneer circular power rear panel mount connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 30 V and currents up to 1 A.

This IP68-rated dust- and waterproof connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our USB 2.0 sealed A socket front of panel to 5 way header connector is made of glass filled PVC (PA) and meets UL94V-0 flammability standards.

The Bulgin PX0849/A standard buccaneer circular data connector can resist cold temperatures ranging from 0 to 70 degrees C. This data connector measures 0.724 inch in length, 1.654 inch in height, and 1.654 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB 2.0 standard buccaneer circular data connector that meets your needs.


Features
  • Rear Panel Mount Leaded Connector
  • Sealed Standard USB socket to 115mm long cable terminated in 5 way header
  • Water and dustproof to IP68 when mated with compatible connector
  • Mate with PX0840, PX0841 USB Cables

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.