Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin PX0839 Series Rear Panel Mount Connector, CAT5e Shielded Socket IDC Blocks

  • Picture of Bulgin PX0839 Series Rear Panel Mount Connector, CAT5e Shielded Socket IDC Blocks
Picture of Bulgin PX0839 Series Rear Panel Mount Connector, CAT5e Shielded Socket IDC Blocks
SKU PX0839/IDC
Available to Ship 69
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Price $76.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0839/IDC Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A. This IP68-rated Cat 5e dust- and waterproof connector features two IDC blocks for discrete termination and comes with a shielded RJ45 interface.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0839/IDC standard buccaneer circular data connector can resist cold temperatures ranging from 0 to 70 degrees C. This data connector measures 0.364 inch in length, 1.772 inch in height, and 1.772 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Cat 5e shielded RJ45 interface
  • Water and dustproof to IP68 when mated with compatible connector
  • Two IDC blocks for discrete termination
  • Complete with panel sealing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.