Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin PX0838 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to IP68 RJ45 3M Cable

  • Picture of Bulgin PX0838 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to IP68 RJ45 3M Cable
Picture of Bulgin PX0838 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to IP68 RJ45 3M Cable
SKU PX0838/3M00
Available to Ship 60
Quantity Price
1 - 24 $113.99
25 - 49 $108.29
50 - 99 $102.59
100 + Call Us
Price $113.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0838/3M00 Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e connector is made of PVC and meets UL94V-0 flammability standards. This Cat 5e overmoulded connector features S-FTP cable construction and comes with a shielded RJ45 plug.

The Bulgin PX0838/3M00 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 118.11 inch in length, 1.5 inch in height, and 1.5 inch in width. Our IP68-rated overmoulded connector is dust- and waterproof and includes a pre-wired patch cord.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Cat 5e and Cat 6a Options
  • Pre-Wired Patch Cord with overmoulded connector(s)
  • Water and dustproof to IP68 when mated with compatible connector
  • Supplied with shielded RJ45 plug
  • S-FTP cable construction
  • PUR jacket cable in a choice of lengths depending on part code suffix

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.