L-com

PVC Insulation Boot for 60320-2-2/F and 60320-2-2/H Connectors

SKU ACACC-IB2-LC
Available to Ship 112
Quantity Price
1 - 24 $3.19
25 - 49 $3.03
50 - 99 $2.87
100 + Call Us
Price $3.19

All Prices are in US Dollars and do not include duties



L-com’s ACACC-IB2-LC is an insulation boot, which provides reliable protection for a wide range of connectors, ensuring the safety and integrity of the electrical connections. This insulation boot is stocked to be available on same-business-day shipment.

The ACACC-IB2-LC insulation boot is made from PVC material to withstand challenging environments. This electrical insulation boot from L-com is designed to operate at temperatures ranging from -20 to 60 deg C. Our insulation boot features a UL94V-0 flammability rating, enhancing fire safety in the installations.

This versatile protective boot is well-suited for commercial, industrial and residential applications. With a maximum working voltage of 250V AC, this ACACC-IB2-LC PVC boot provides robust protection for the rear of IEC connectors. The primary purpose of this insulation boot is to safeguard against accidental electric shocks, making it an essential addition to any electrical setup.

L-com has an in-stock selection of PVC insulation boots for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the UL94V-0 insulation boot as per your requirements.


Features
  • Insulation Boot

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.