DescriptionL-com’s LC-PCG-0818-1 A3 is a control switch box enclosure for 30.5mm devices, intended for both indoor and outdoor use as a pushbutton and operator switch enclosure. This enclosure is made from molded polyester material with a matching cover and is easily punched, cut, or drilled. The switch box enclosure is pre-drilled with 3 hole options. Our pushbutton enclosure is in stock and available for same business day shipping. Our gray enclosure provides outstanding insulation and protection where equipment may be rinsed or be very wet. The switch box enclosure is available in 80mm width, 180mm height and 85mm depth. L-com’s LC-PCG-0818-1 A3 switch box enclosure is impact and corrosion resistant and is perfect for harsh environments. This 3 hole pushbutton enclosure is suitable for industrial, municipal, medical, campus pushbutton or pilot switch enclosure applications. L-com has one of the largest in-stock selections of polyester pushbutton enclosures for local, domestic and international orders. We serve the petrochemical, metallurgy, mining, wastewater treatment, automotive, oil and gas industries. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect gray control switch box enclosures as per your requirements. Features
Application
![]() |