Profinet Type B/C Cat6a 4-Pair RJ45-RJ45 Cable SF/UTP Double Shielded 26AWG Stranded Drag Chain High Flex Industrial Outdoor HFPUR Green 3M

Item # TRGPC601-3M
New
Availability
125
Price Table
Quantity Price
1 - 24 $28.38
25 - 49 $26.96
50 - 99 $25.54
100 + Call Us
Add to Cart

Description

L-com's TRGPC601-3M is a green-colored 4-pair Profinet cable assembly that is available in 3-meter length. The 10gigabit Category 6a-rated cable is built with 26AWG stranded high-flex, drag chain rated conductors for type B or C Profinet applications. This Ethernet cable has a high-retention RJ45 connector boot on both ends that takes 50N pulling pressure to disengage from the plug.

The TRGPC601-3M Cat6a cable from L-com has SF/UTP double-shielded construction that provides maximum protection from data-destroying EMI and RFI interference. Our Profinet cable features an IEC 60332-1-2, UL AWM 20549, and an outdoor and industrial rated HFPUR (halogen-free polyurethane) jacket that is oil, ultra-violet (UV), and moisture resistant. This cable assembly can operate at temperatures ranging from -40 to 80 deg C.

With a drag chain rating of 10,000,000 bending cycles and a torsion rating of 3,000,000 bending cycles, this Category 6a cable eliminates the need for frequent cable replacement. L-com's 4-pair Profinet cable is suitable for outdoor or industrial networks, PoE use, harsh environments such as oil and gas, transportation, and high-flex and continuous motion applications. Additional dimensions and specifications for this cable assembly are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of 4-pair Profinet cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat6a cable assembly for your requirements.


Features
  • 4-pair Profinet cable assembly with 26AWG stranded high flex, drag chain rated conductors for Type B or C Profinet applications with Category 6a, 10gigabit Ethernet compliance
  • Halogen Free HFPUR jacket is Outdoor & Industrial rated with Oil, UV, Moisture resistances and is IEC 60332-1-2 and UL AWM 20549 rated
  • SF/UTP double shielded construction to reduce or eliminate EMI/RFI
  • Drag chain rated for 10,000,000 bending cycles and torsion rated for 3,000,000 bending cycles
  • High retention RJ45 boot takes 50N to disengage from the plug
Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion
  • Transportation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov