L-com

Profinet Type A Category 5e Cable IP67 M12 D-Code Female to RJ45 SF/UTP Double Shielded 22AWG Solid Industrial Outdoor PLTC TPE Green 1.0m

  • Picture of Profinet Type A Category 5e Cable IP67 M12 D-Code Female to RJ45 SF/UTP Double Shielded 22AWG Solid Industrial Outdoor PLTC TPE Green 1.0m
Picture of Profinet Type A Category 5e Cable IP67 M12 D-Code Female to RJ45 SF/UTP Double Shielded 22AWG Solid Industrial Outdoor PLTC TPE Green 1.0m
SKU TRGPA403-1M
Available to Ship 13
Quantity Price
1 - 9 $54.99
10 - 24 $52.79
25 - 99 $50.59
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



L-com's Profinet TRGPA line of outdoor and industrial cables are designed for extreme applications where rugged, shielded cables are required. They feature moisture, oil, chemical and ultra-violet resistant jackets and are designed for PLTC Profinet rated applications which also meet Category 5e, 2-pair electrical specs. The TRGPA series is built with solid 22AWG conductors that are fit for Profinet Type A applications and are PoE 802.3 compliant. Available connector combinations include RJ45 plugs as well as popular, industrial 4 position M12 D-code in both male and female. M12 connector options are IP67 waterproof sealed when mated properly and feature ruggedized metal shells that are perfect for industrial applications. Call us with your product needs today.

Features
  • Profinet cable assembly with 22AWG solid conductors for Type A applications with Category 5e Ethernet compliance
  • TPE jacket is Outdoor & Industrial rated with Oil, UV, Moisture resistance and Power Limited Tray Cable (PLTC) rating
  • 100% Foil + 75% Braid shield along with fully shielded connectors reduces and eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +68°C and PoE 802.3 compliant
  • TRGPA403 series is built with a RJ45 male plug to an IP67 rated, ruggedized, metal M12 4 position D-code female jack

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • Profinet Applications
  • Transportation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.