L-com

Profinet Type B/C Cat5e Cable IP67 M12 D-Code Male-Female Double Shielded 22AWG Stranded High Flex Industrial Outdoor PLTC TPE Green 0.5m

  • Picture of Profinet Type B/C Cat5e Cable IP67 M12 D-Code Male-Female Double Shielded 22AWG Stranded High Flex Industrial Outdoor PLTC TPE Green 0.5m
Picture of Profinet Type B/C Cat5e Cable IP67 M12 D-Code Male-Female Double Shielded 22AWG Stranded High Flex Industrial Outdoor PLTC TPE Green 0.5m
SKU TRGPC405-1M
Available to Ship 45
Quantity Price
1 - 9 $179.99
10 - 24 $172.79
25 - 99 $165.59
100 + Call Us
Price $179.99

All Prices are in US Dollars and do not include duties



In stock and ready to ship today, L-com's Profinet TRGPC line of outdoor, industrial cables are designed for extreme applications where rugged, shielded cables are required. They feature moisture, oil, chemical and ultra-violet resistant jackets and are designed for PLTC Profinet rated applications. The TRGPC405 series is built with stranded 22AWG conductors that are fit for Profinet Type B or C applications and are PoE 802.3 compliant. They are flex rated for 1 million and 10 million cycles at 10x and 20x the cable OD respectively. Available connector combinations include RJ45 plugs as well as popular, industrial 4 position M12 D-code connectors in both male and female. M12 connector options are IP67 waterproof sealed when mated properly and feature ruggedized metal shells that are perfect for industrial applications.

TRGPC405-1M is a 4 pole, D-code M12 male/plug to 4 pole, D-code M12 female/jack Category 5e, Profinet cable that is 1.0 meter in length. Its high-flex, industrial, outdoor TPE jacket is UL AWM 2463, PLTC (power limited tray cable) and CL3 rated. It has resistances to moisture, UV (sunlight), oils and weld spatter. It is PoE 802.3 compliant and has a dynamic temperature range of -40° to +80°C. Double shielded SF/UTP construction with overall foil and braid shields protects your application from data destroying EMI and RFI.

The TRGPC family of cables at L-com is appropriate for Profinet Type B or C applications. Type B is for installations where flexing may be present and cables must withstand occasional motion and vibrations. Type C is for specialized applications, generally high flex and/or continuous motion, where cables must withstand movement in a dynamic environment. Type A is for fixed installations that should not undergo motion or flexing after installation. For Type A cables, please see L-com's TRGPA series of Type A Profinet cables. Visit L-com.com online today to see the complete selection of finished cable assemblies, connectors and bulk cable and buy today.

Features
  • Profinet cable assembly with 22AWG stranded high flex, continuous motion rated conductors for Type B or C Profinet applications with Category 5e Ethernet compliance
  • TPE jacket is Outdoor & Industrial rated with Oil, UV, Moisture resistance with UL AWM 2463, Power Limited Tray Cable (PLTC) and CL3 ratings
  • SF/UTP double shielded construction with 100% Foil + 80% Braid along with fully shielded connectors reduces and eliminates EMI/RFI
  • Flex rated to 1 million cycles at 10x the cable OD and 10 million cycles at 20x the cable OD with a dynamic temperature range of -40°C to +80°C and PoE 802.3 compliant with 600V voltage rating
  • TRGPC405 series is built with an IP67 rated, ruggedized, metal M12 4 position D-code male plug to an IP67 rated, ruggedized, metal M12 4 position D-code female jack

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion
  • Transportation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.