We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Process System Interconnect Cable, USA Made, 20AWG 1 Pair Shielded, AWM 2464 300V CM PLTC ITC UV Res PVC, Black, 1000F

SKU PBPLTC-201PS-1K
Available to Ship 7
Quantity Price
1 - 4 $705.00
5 - 9 $690.90
10 - 24 $676.80
25 + Call Us
Price $705.00

All Prices are in US Dollars and do not include duties



L-com's PBPLTC-201PS-1K made in the USA Process System Interconnect bulk cable is designed to meet your harsh environment and tray cable power needs. This 1,000ft length is 300V rated and meets both PLTC (Power Limited Tray Cable) and ITC (Instrumentation Tray Cable) classifications. These cables will meet your roughest technological requirements and are excellent for power-limited circuits, building wiring such as alarm wire and intercoms, mass transit and more. They can also be used outdoors in oil, gas, tower and petrochemical applications. The PBPLTC-201PS-1K, from L-com, is built with 1 pair (2 conductors) 20AWG stranded wire and meets AWM 2464. It has an overall foil shield and a drain wire. The overall shield is great for protecting your application from EMI and RFI interference. Remember to ground your cables properly. In stock PLTC and ITC cables are able to run in raceways, conduits, cable trays, ducts and the like. A black UV resistant jacket also allows the cable to be used out of doors. A CM rating on the jacket and a -40°C to 105°C temp range makes the PBPLTC-201PS-1K appropriate for a wide variety of uses. Contact L-com's technical experts today with your questions and buy online today. Same day shipping is our specialty so order today to receive your product as soon as possible.

Features
  • USA made Process System Interconnect Bulk Cable
  • AWM 2464 type built with 1 Pair (2 conductor) of 20AWG construction with overall shield plus drain wire
  • 300V rated with PLTC (Power Limited Tray Cable) and ITC (Instrumentation Tray Cable) rating
  • Black UV resistant, CM rated PVC jacket
  • -40°C to 105°C temp range

Application
  • Harsh Environment cable including outdoors, oil, gas and petrochemical
  • Process System Interconnect including PLTC and ITC
  • Burglar alarms, intercoms and business machines
  • Power-Limited circuits
  • Mass transit and factory automation
  • Cable trays, raceways, conduits, ducts and such


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.