L-com

Integrated Pressure and Temperature sensor, 100 bar, 4-20mA, G1/4

  • Picture of Integrated Pressure and Temperature sensor, 100 bar, 4-20mA, G1/4
Picture of Integrated Pressure and Temperature sensor, 100 bar, 4-20mA, G1/4
SKU PRT800-217-505
Available to Ship 18
Quantity Price
1 - 9 $355.99
10 - 24 $341.75
25 - 99 $327.51
100 + Call Us
Price $355.99

All Prices are in US Dollars and do not include duties



The L-com PRT800 series of integrated pressure and temperature sensors feature a micro fused silicon strain gauge. The integrated design of the elastomer and pressure interface eliminates the potential for leaks seen in other designs. Sensitive PT100/1000 temperature sensing elements, together with intelligent temperature compensation result in accurate temperature measurements over a wide range of -20 to +85C. Pressure and temperature outputs are independent and accurate to within 0.5% of full scale value. The 22mm diameter, highly durable and corrosion resistant stainless steel housing means years of trouble free operation. The L-com PRT800 series is part of the Iota portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other Iota products from L-com.

Features
  • Advanced micro fused silicon strain gauge
  • leak free elastomer structure
  • Integrated temperature compensation
  • Independent temperature and pressure outputs
  • Excellent shock, overload, & vibration resistance
  • Highly corrosion resistant SS housing
  • ESD and EMI protection
  • G1/4 fitting

Application
  • Industrial process and control
  • Automated detection
  • Hydraulic and full-motion control
  • Pumping stations
  • Water treatment systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.