The L-com PT211-121 IoT pressure sensor is designed for hydraulic, pneumatic, water treatment, machinery, industrial process testing and control applications. This pressure transducer has an advanced micro-fused silicon strain gauge that measures a maximum pressure range of 20 Mpa. Our sensor comes with a IP65 stainless steel housing which eliminates the potential for leaks.
This pressure transmitter offers strong long-term stability of 0.10% FS and excellent precision of ±0.5% FS. Our gauge pressure sensor provides high sensibility and frequency response, making it suitable for the water/wastewater plants, pump stations, oil and gas, facilities maintenance, test equipment, food and beverage industries. This 4-20 mA pressure sensor has a process connection of NPT1/4 and an electrical connection of an M12 connector.
Working temperatures for the pressure transducer range from -40 to 85 degrees Celsius, whereas compensated temperatures range from -20 to 85 degrees Celsius. This 4-20 mA pressure sensor is available with efficient lightning and strong anti RFI/EMI protection. The PT211-121 pressure sensor from L-com requires a 9 to 30 VDC power supply voltage. Our NPT1/4 pressure transmitter has an overpressure of 300% FS and a destructive pressure of 500% FS.
L-com has one of the largest in-stock selection of stainless steel housing IoT pressure sensors with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers, and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect gauge pressure sensor as per your requirements.
Features
- Advanced Micro-fused Silicon Strain Gauge
- Efficient lightning protection
- Strong RFI&EMI protection
- Advanced digital temperature compensation
- Wide working temperature range
- High accuracy, high frequency response, and good long-term stability
Application
- Industrial process control
- Automatic testing systems
- Hydraulic and pneumatic systems
- Pump station and water treatment systems
- Industrial machinery