L-com

Pressure Sensor, 1 MPa, 4-20mA, NPT1/4, 1.5m cable

  • Picture of Pressure Sensor, 1 MPa, 4-20mA, NPT1/4, 1.5m cable
  • Picture of Pressure Sensor, 1 MPa, 4-20mA, NPT1/4, 1.5m cable
  • Picture of Pressure Sensor, 1 MPa, 4-20mA, NPT1/4, 1.5m cable
Picture of Pressure Sensor, 1 MPa, 4-20mA, NPT1/4, 1.5m cable
SKU PT211-118DW
Available to Ship 10
Quantity Price
1 - 9 $271.99
10 - 24 $261.11
25 - 99 $250.23
100 + Call Us
Price $271.99

All Prices are in US Dollars and do not include duties



The PT211-118DW from L-com is a gauge-style pressure sensor with a 1 MPa maximum pressure range. This pressure sensor has a 4-20 mA output with 1.5 meter cable electric connection. This 1 MPa sensor is powered by DC voltage ranging from 9 to 30 VDC. Our pressure sensor has an IP65 ingress protection rating. Make your online purchase right now to take advantage of our same-day shipping.

The PT211-118DW pressure sensor has a 1.5 meter cable with a NPT1/4 process connection. Our pressure indicator has a stainless steel SS (17-4PH) housing. This pressure sensor is suitable for hydraulic and pneumatic systems, industrial machinery, automatic testing systems, pump station, water treatment systems, and industrial process control applications. Our pneumatic pressure sensor has a storage temperature ranging from -40 to +125 deg C.

Our pressure sensor operates at a temperature ranging from -40 to +85 deg C. Our pneumatic sensor features an advanced micro-fused silicon strain gauge, strong RFI and EMI protection, efficient lightning protection, advanced digital temperature compensation, a wide working temperature range, high accuracy, high frequency response, and good long-term stability. The PT211-118DW from L-com has a compensated temperature range of -20 to +85 deg C. Our pressure sensor has a long term stability of 0.1 % full scale and a pressure accuracy of ±0.5 % full scale.

L-com has the largest in-stock selection of gauge type pressure sensor with the same-day shipment. This 1 MPa sensor is part of over 40,000 RF, microwave, and millimeter wave products that ship the same day worldwide, including custom cable assemblies. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA pressure sensor for your requirements.


Features
  • Advanced Micro-fused Silicon Strain Gauge
  • Efficient lightning protection
  • Strong RFI&EMI protection
  • Advanced digital temperature compensation
  • Wide working temperature range
  • High accuracy, high frequency response, and good long-term stability

Application
  • Industrial process control
  • Automatic testing systems
  • Hydraulic and pneumatic systems
  • Pump station and water treatment systems
  • Industrial machinery

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.