We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Pressure Sensor, compact, 10 MPa, 4-20mA, G1/4, M12

SKU PT211A-208
Available to Ship 20
Quantity Price
1 - 9 $205.99
10 - 24 $197.75
25 - 99 $189.51
100 + Call Us
Price $205.99

All Prices are in US Dollars and do not include duties



The L-com PT211A-208 compact IoT pressure sensor is designed for hydraulic, pneumatic, water treatment, machinery, industrial process testing and control applications. This pressure transducer has an advanced micro-fused silicon strain gauge that measures a maximum pressure range of 10 Mpa. Our sensor comes with a IP65 stainless steel housing which eliminates the potential for leaks.

This pressure transmitter offers strong long-term stability of 0.20% FS and excellent precision of ±0.5% FS. Our gauge pressure sensor provides high sensibility and frequency response, making it suitable for the water/wastewater plants, pump stations, oil and gas, facilities maintenance, test equipment, food and beverage industries. This 4-20 mA pressure sensor has a process connection of G1/4 and an electrical connection of an M12 connector.

Working temperatures for the pressure transducer range from -40 to 85 degrees Celsius, whereas compensated temperatures range from -10 to 70 degrees Celsius. This 4-20 mA pressure sensor is available with efficient lightning and strong anti RFI/EMI protection. The PT211A-208 pressure sensor from L-com requires a 9 to 30 VDC power supply voltage. Our G1/4 pressure transmitter has an overpressure of 300% FS and a destructive pressure of 500% FS.

L-com has one of the largest in-stock selection of stainless steel housing IoT pressure sensors with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers, and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect compact gauge pressure sensor as per your requirements.


Features
  • Advanced Microfused Silicon Strain Gauge
  • Efficient lightning protection
  • Strong RFI&EMI protection
  • Advanced digital temperature compensation
  • Wide working temperature range
  • High accuracy, high frequency response
  • Compact design
  • Cost effective

Application
  • Industrial process control
  • Automatic testing system
  • Hydraulic and pneumatic systems
  • Pump station and water treatment system
  • Industrial machinery

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.