L-com

Premium Fiber Attenuator , LC / UPC, 18db

  • Picture of Premium Fiber Attenuator , LC / UPC, 18db
Picture of Premium Fiber Attenuator , LC / UPC, 18db
SKU FOATLCU-18D
Available to Ship 8
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of dual wavelength (1310/1550nm) Singlemode fiber optic attenuators. The FOATLCU-18D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications and is rated to 18db. Constructed of the highest quality materials and factory tested, this series offers the widest array of connector styles and polish types. Order today!

Features
  • 18db Dual Wavelength (1310/1550nm) support offers multi-application flexibility
  • Attenuating material-Ion Doped Fiber
  • Ceramic ferrules provide precise alignment
  • Inline design accommodates fast and easy installation
  • Used to attenuate Single mode fiber connectors/connections

Application
  • FTTX
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.