We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Precision Fiber Attenuator , LC / APC, 1db

SKU FOATLCA-01D
Available to Ship 25
Quantity Price
1 - 24 $45.79
25 - 49 $43.50
50 - 99 $41.21
100 + Call Us
Price $45.79

All Prices are in US Dollars and do not include duties



L-com offers an extensive line of precision dual wavelength (1310/1550nm) Singlemode fiber optic attenuators. The FOATLCA-01D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications. The FOATLCA-01D utilizes an "APC" polish on the LC connector and is rated to 1db. Constructed of the highest quality materials and factory tested, this series offers the widest array of connector styles and polish types. Order today!

Features
  • 1db Dual Wavelength (1310/1550nm) support offers multi-application flexibility
  • Attenuating material-Ion Doped Fiber
  • Ceramic ferrules provide precise alignment
  • Inline design accommodates fast and easy installation
  • Used to attenuate Single mode fiber connectors/connections
  • Attenuator Utilizes "APC" Polish

Application
  • FTTX
  • Test and measurement


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.