L-com

Power Supply 30W, 12VDC output

  • Picture of Power Supply 30W, 12VDC output
  • Picture of Power Supply 30W, 12VDC output
  • Picture of Power Supply 30W, 12VDC output
  • Picture of Power Supply 30W, 12VDC output
  • Picture of Power Supply 30W, 12VDC output
Picture of Power Supply 30W, 12VDC output
SKU PS30W12DCDR
Available to Ship 13
Quantity Price
1 - 9 $68.99
10 - 24 $67.61
25 - 99 $66.23
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



L-com’s PS30W12DCDR is an industrial power supply that is built for electrical engineers, machine designers, machine builders, process engineers, R&D, and laboratory and testing customers. This power supply comes with a LED indicator that shows which power supplies for your circuit are turned on and has a power supply of 30W. Our power supplies convert power from AC to DC to power devices like PLCs for use in industrial automation applications.

The power converter from L-com is DIN rail mountable and has a power supply voltage of 12VDC. Our industrial power supplies are capable of operating at a temperature range of -20 to 70 deg C and is designed for process controls, plant automation, transportation and traffic systems, food and beverage, building, agricultural, and home automation industries. This PS30W12DCDR power supply comes with an overvoltage protection which shuts down the supply, or clamps the output, when the voltage exceeds a preset level.

L-com stocks a wide selection of PS30W12DCDR power supplies that ships the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 30W industrial power supply as per your requirements.


Features
  • DIN Rail mountable, 35 mm
  • Universal power input (100 to 240VAC)
  • Overvoltage and Overcurrent protection
  • LED Indicator

Application
  • Process control
  • Plant automation
  • Transportation and traffic system
  • Food and Beverage
  • Building automation
  • Agricultural automation
  • Home automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.