To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 3 FT - Black

  • Picture of Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 3 FT - Black
Picture of Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 3 FT - Black
SKU PPA00011-03F
Available to Ship Call us
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



Our Universal Power Cords are a perfect replacement for your lost, damaged, or inadequate power cord. They are designed to work with most PCs, monitors, scanners, printers and other devices that use the 3-pin C13 connector. This cable features a fully molded design that provides maximum durability and long-life.

Features
  • 14 AWG
  • 15 Amp 125 Volt Rating
  • Connector 1 - Nema 5-15p (male plug)
  • Connector 2 - IEC-320-C13 (female receptacle)
  • SJT Jacket

Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.