L-com

Tripp-Lite 6 Outlet Plus Modem Surge Suppressor

  • Picture of Tripp-Lite 6 Outlet Plus Modem Surge Suppressor
Picture of Tripp-Lite 6 Outlet Plus Modem Surge Suppressor
SKU TL-ISOTEL6
Available to Ship Call us
Quantity Price
1 + $94.99
Price $94.99

All Prices are in US Dollars and do not include duties



Protect your equipment from damaging surges and line noise with these rugged all metal suppressors from Tripp Lite. These 6 and 8 outlet suppressors feature internal noise filter banks that isolate noisy equipment ensuring clean power. A combination of metal oxide varistors (MOVs) and ferrite rod-core inductors provide one of the highest UL verified energy suppression ratings. Dual RJ11 jacks provide phone line surge suppression for modems, fax machines and cordless phones. Order online today!

Features
  • Used to provide surge suppression protection for up to 8 devices
  • EMI/RFI noise filtering ensures clean power
  • RJ11 jack provides phone line surge suppression for modems, fax machines and cordless phones
  • LEDs provide at a glance system status for ease of management
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Surge suppression
  • Voice/Data
  • LAN
  • Network

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.