L-com
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1

Tripp Lite 16 and 24 Outlet Power Strips with Surge Suppression

Tripp Lite 16 and 24 outlet power strips provide reliable AC power distribution while protecting connected equipment from transient surges and line noise through integrated surge suppression offering up to 450 joules for 16-outlet models and 1650 joules for 24-outlet configurations. Suitable for equipment racks, computer rooms, workbenches, and raceways delivering consistent performance in commercial and industrial environments, these units feature NEMA 5-15R output receptacles operating at 120V AC with 50/60 Hz frequency including 15 ft AC power cord with NEMA 5-15P plug and built-in EMI/RFI noise filtering.

For comprehensive power distribution and protection solutions beyond Tripp Lite 16 and 24 outlet configurations, explore our UPS Batteries Desktop & Rackmount, Power Strips & Conditioners category, featuring UPS systems, rackmount power strips, line conditioners, surge suppressors, and PDU units for equipment protection and power management.

Related Categories:

FAQs

What are Tripp Lite 16 and 24 outlet power strips used for?

Tripp Lite 16 and 24 outlet power strips are designed to provide reliable AC power distribution while protecting connected equipment from transient surges and line noise in commercial and industrial environments. These power strips are suitable for use in equipment racks, computer rooms, workbenches, and raceways delivering consistent performance for sensitive electronics. Applications include rack-mounted server equipment, computer workstations, networking gear, and electronic devices requiring surge-protected power distribution.

What surge protection ratings do Tripp Lite 16 and 24 outlet power strips provide?

Tripp Lite 16 outlet power strips offer surge protection rating of up to 450 joules ensuring dependable protection for sensitive electronics in equipment racks and computer rooms. The 24-outlet models provide surge suppression rating of 1650 joules offering enhanced protection against spikes for higher-density power distribution installations. Integrated surge suppression protects connected equipment from transient surges maintaining reliable operation in commercial and industrial environments.

What outlet spacing do Tripp Lite 16 and 24 outlet power strips feature?

Tripp Lite 16 outlet power strips feature (16) NEMA 5-15R output receptacles with approximately 2.7-inch center-to-center spacing allowing accommodation of multiple devices and bulky adapters. The 24-outlet models expand capacity with (24) NEMA 5-15R outlets and approximately 2.795-inch spacing enabling higher-density power distribution in equipment racks. Outlet spacing accommodates standard plugs and larger power adapters in computer rooms and workbench installations.

What power capacity do Tripp Lite 16 and 24 outlet power strips support?

Tripp Lite 16 and 24 outlet power strips operate at 120V AC with frequency of 50/60 Hz featuring 15A circuit breaker and power handling capacity. The 16-outlet models provide 1800W output capacity supporting multiple connected devices in equipment racks and computer rooms. Both configurations include 15 ft AC power cord with NEMA 5-15P plug enabling flexible placement in commercial and industrial environments requiring reliable power distribution.

What installation features do Tripp Lite 24 outlet power strips provide?

Tripp Lite 24 outlet power strips include integrated features such as lighted power switch with transparent guard and adjustable mounting clips improving usability and installation flexibility. The lighted power switch provides visual indication of power status while transparent guard prevents accidental shut-off in equipment racks. Adjustable mounting clips enable secure installation in raceways, computer rooms, and workbench environments requiring organized power distribution.

What cord length comes with Tripp Lite 16 and 24 outlet power strips?

Tripp Lite 16 and 24 outlet power strips include 15 ft AC power cord with NEMA 5-15P plug enabling flexible placement in equipment racks, computer rooms, and workbenches. The 15 ft cord length accommodates various installation distances between power source and connected equipment in commercial and industrial environments. Extended cord length supports organized cable management in raceways and rack-mounted installations requiring remote power distribution.

Need assistance selecting the right Tripp Lite 16 or 24 outlet power strip for your equipment rack, computer room, or workbench installation? Our engineering team provides expert technical guidance on surge protection requirements, outlet capacity selection, EMI/RFI filtering specifications, and mounting configurations for your specific commercial, industrial, or sensitive electronics power distribution application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support: 
techsupportrf@infiniteelectronics.com

L-com power strips are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page