L-com

Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 25 FT - Black

  • Picture of Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 25 FT - Black
Picture of Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 25 FT - Black
SKU PPA00012-25F
  Available for backorder
Quantity Price
1 - 24 $58.89
25 - 49 $55.95
50 - 99 $53.00
100 + Call Us
Price $58.89

All Prices are in US Dollars and do not include duties



This cable is typically used on high end computer servers, workstations, power distribution units (PDU), and large network routers and switches. This power cord features a standard Nema 5-15p, three pronged, power connector to a C19 connector. The C19 is a 15A, polarized connector for high current applications.

Features
  • 14 AWG
  • 15 Amp 125 Volt Rating
  • SJT Jacket
  • Connector 1: Nema 5-15P (Male Plug)
  • Connector 2: C19

Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.