L-com

Server/PDU Power Cord - C20 to C19 - 20 Amp - 2 FT - Black

  • Picture of Server/PDU Power Cord - C20 to C19 - 20 Amp - 2 FT - Black
Picture of Server/PDU Power Cord - C20 to C19 - 20 Amp - 2 FT - Black
SKU PPA00008-02F
Available to Ship 1
Quantity Price
1 - 24 $11.99
25 - 49 $11.39
50 - 99 $10.79
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



This power cord is typically used to connect servers to power distribution units (PDUs) in data centers. Having the right length power cord is essential to having an organized and optimized data center.

Features
  • 12 AWG
  • Connector 1 - IEC C20 (inlet)
  • SJT Jacket
  • 20 Amps 250 Volt rating
  • Connector 2 - IEC C19 (outlet)

Application
  • Powered devices
  • PC/Server
  • Power
  • Switch/Router


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.