L-com

Power Supply, 12VDC@40W, 110/220 VAC, 2.1mm DC Plug

  • Picture of Power Supply, 12VDC@40W, 110/220 VAC, 2.1mm DC Plug
Picture of Power Supply, 12VDC@40W, 110/220 VAC, 2.1mm DC Plug
SKU PS1240-21R
Available to Ship 227
Quantity Price
1 - 24 $47.99
25 - 49 $45.59
50 - 99 $43.19
100 + Call Us
Price $47.99

All Prices are in US Dollars and do not include duties



L-com offers the PS1240-21R Universal Switching Power Supply, that can be used to supply DC power to our standalone PoE injectors, they also serve as replacement or spare power supplies for some of our PoE Injector kits. This Power supply provides 12VDC@40W, 110/220 VAC, and comes with a 2.1mm Right Angle DC Plug

Features
  • 110/220 VAC
  • 12VDC@40W
  • 2.1mm DC Plug (2.1mm x 5.5mm x 10mm)
  • Switching Power Supply
  • Center Positive with 6 ft. (1.8m) Lead (PSCORD2 Included)

Application
  • AC Input/DC Output
  • Device power
  • Network equipment power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.