L-com

Power Cord SJT3-17 AWG, EN60320C13/C14, UL/CSA VDE, 6'7"

  • Picture of Power Cord SJT3-17 AWG, EN60320C13/C14, UL/CSA VDE, 6'7"
Picture of Power Cord SJT3-17 AWG, EN60320C13/C14, UL/CSA VDE, 6'7"
SKU PCM1042
  Available for backorder
Quantity Price
1 - 24 $21.19
25 - 49 $20.13
50 - 99 $19.07
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



L-com now stocks popular, high quality external universally approved jumper power cords for domestic and European use. All assemblies are fully molded and meet the required safety specifications, namely UL/CSA and VDE among others. Connectors are C13 to C14, lengths are 3'3", 6'7" and 9'10". Heavy duty cable is 17 AWG, color is black. All items in stock ship same day.

Features
  • 17 AWG cable for superior power transfer
  • Connectors are C13 to C14, color is black
  • Domestic and European approved extension power cords
  • Max AMPS: 10A Max VOLTS: 250V Max CURRENT: 1250W Total
  • UL/CSA approved for domestic use, VDE & other approved for European use

Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power cord extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.