L-com

Power Cord N5/15-C13, UL/CSA, 9'10"

  • Picture of Power Cord N5/15-C13, UL/CSA, 9'10"
Picture of Power Cord N5/15-C13, UL/CSA, 9'10"
SKU PCM1014
Available to Ship 1068
Quantity Price
1 - 24 $20.59
25 - 49 $19.56
50 - 99 $18.53
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



L-com now stocks several popular, high quality external power cords for domestic use. All assemblies are fully molded and meet the required safety specifications. These heavy duty cables feature 18 AWG construction. All items in stock ship same day.

Features
  • 18 AWG cable for superior power transfer
  • Color: Black
  • Domestic UL/CSA listed replacement power cords
  • Molded hoods provide years of use

Application
  • Power
  • PC/Server
  • Powered devices
  • Switch/Router

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.