L-com

PC/PDU Power Cord - NEMA 5-15 to C15 - 15 Amp - 3 FT - Black

  • Picture of PC/PDU Power Cord - NEMA 5-15 to C15 - 15 Amp - 3 FT - Black
Picture of PC/PDU Power Cord - NEMA 5-15 to C15 - 15 Amp - 3 FT - Black
SKU PPA00014-03F
Available to Ship 3
Quantity Price
1 - 24 $10.09
25 - 49 $9.59
50 - 99 $9.08
100 + Call Us
Price $10.09

All Prices are in US Dollars and do not include duties



The IEC C15 power cord receptacle is commonly used in data center and kitchen appliances. The IEC C15 is perfect for applications such as connecting servers to power distribution Units (PDUs) and small appliances like electric kettles and griddles. The IEC C15 female connector has the same pin dimensions and layout as the IEC C13 but the bottom area is notched. The C15 can be plugged into the C14 or C16 inlets while the C13 is limited to the C14 inlet.

Features
  • 15 Amps 125 Volt rating
  • Connector 1 - NEMA 5-15
  • SJT Jacket
  • 14 AWG
  • Connector 2 - IEC C15

Application
  • Electric Kettles and griddles
  • Small Appliances


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.