L-com

N5-15 to C13 LSZH Power Cords 16AWG 2 Meters

  • Picture of N5-15 to C13 LSZH Power Cords 16AWG 2 Meters
Picture of N5-15 to C13 LSZH Power Cords 16AWG 2 Meters
SKU LCPWR16Z-2M
Available to Ship 155
Quantity Price
1 - 24 $39.39
25 - 49 $37.42
50 - 99 $35.45
100 + Call Us
Price $39.39

All Prices are in US Dollars and do not include duties



L-com's LSZH power cords provide all the functionality of a standard AC power cord, but utilize a Low Smoke Zero Halogen jacket for applications where PVC cannot be used. These heavy duty 16AWG cords are perfect for medium to high current applications.

Features
  • LSZH jacket for applications where PVC cannot be used
  • 16AWG cable for medium to high current applications
  • Domestic UL listed replacement power cords

Application
  • PC/Server
  • Powered devices
  • Switch/Router

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.