Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Middle Atlantic Power Strip, 20 Outlet, 15 Amp, 9' Cord

  • Picture of Middle Atlantic Power Strip, 20 Outlet, 15 Amp, 9' Cord
Picture of Middle Atlantic Power Strip, 20 Outlet, 15 Amp, 9' Cord
SKU PDT-2015CNS
  Available for backorder
Quantity Price
1 + $366.12
Price $366.12

All Prices are in US Dollars and do not include duties



The complete selection of Middle Atlantic PDT Series Thin Power Strips consists of a range of pre-configured strips in two different lengths. In stock and ready to ship, the PDT Series strips feature multiple circuit, amperage and termination choices while occupying a minimal amount of space in the rack. These factory-assembled thin power strips with integrated J-Box are field configurable for isolated (technical) or non-isolated ground. All strips feature a lightweight aluminum chassis and a black anodized finish. These power strips are UL Listed in the US and Canada.

Features
  • PDT power strips come complete with enhanced mounting clips and have been engineered to attach to the rack rail brackets on all Middle Atlantic welded racks
  • Used to provide power to devices in a rack enclosures or cabinets
  • Factory assembled for simplified ordering and installation
  • Outlets spaced to provide enough room for plug-in power supplies
  • Small size uses a minimum of space

Application
  • IT Infrastructure
  • LAN
  • MDF
  • IDF

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.