Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

LSZH CEE7 to C13 Power Cord 1MM Core 3 Meters KEMA, ENEC Approved

  • Picture of LSZH CEE7 to C13 Power Cord 1MM Core 3 Meters KEMA, ENEC Approved
Picture of LSZH CEE7 to C13 Power Cord 1MM Core 3 Meters KEMA, ENEC Approved
SKU LCPWR-CEE7-Z-3M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's LSZH power cords provide all the functionality of a standard AC power cord, but utilize a Low Smoke Zero Halogen jacket for applications where PVC cannot be used.

Features
  • LSZH PUR jacket acceptable for use in hospital settings
  • 1mm (approx 17AWG) conductors for high current
  • Continental Europe replacement power cord

Application
  • Sensitive equipment
  • Hospital beds
  • Powered devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.