Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Lighter Plug to 2.1mm right angle DC Plug 3A Fuse

  • Picture of Lighter Plug to 2.1mm right angle DC Plug 3A Fuse
Picture of Lighter Plug to 2.1mm right angle DC Plug 3A Fuse
SKU PS-LIGHTER-06
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-Com now stocks a high-quality, and convenient, DC plug (3A) lighter plug for on-the-go travel needs. Complete with right-angle 2.1 mm DC plug and 6 foot cord for easy reach. Power your equipment whenever and wherever you are! All items in stock ship same day. Order online today!

Features
  • Center Positive with 6 ft. (1.8m) Lead with 3A fuse
  • Lighter Plug to 2.1mm Right Angle DC Plug (2.1mm x 5.5mm x 10mm)

Application
  • PC computing


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.