To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Laptop Power Cord - NEMA 5-15P to C5 - 10 Amp - 4 FT - Black

  • Picture of Laptop Power Cord - NEMA 5-15P to C5 - 10 Amp - 4 FT - Black
Picture of Laptop Power Cord - NEMA 5-15P to C5 - 10 Amp - 4 FT - Black
SKU PPA00009-04F
Available to Ship Call us
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Price $19.79

All Prices are in US Dollars and do not include duties



This power cable is often used for laptops, computers, and power supplies from manufacturers like Apple, Dell, IBM, and Toshiba. It has a Nema 5-15P which is the standard 3 prong plug that connects to your receptacle, and a C5 connector which is often refered to as a 'Clover Leaf'.

Features
  • 18 AWG
  • 10 Amp 125 Volt Rating
  • Connector 1 - Nema 5-15p
  • Connector 2 - IEC-320-C5
  • SJT Jacket

Application
  • PC/Server
  • Powered devices
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.