Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

L-com Locking C13 to N5-15 Hospital Grade Power Cord 10 Feet (3.05M)

  • Picture of L-com Locking C13 to N5-15 Hospital Grade Power Cord 10 Feet (3.05M)
Picture of L-com Locking C13 to N5-15 Hospital Grade Power Cord 10 Feet (3.05M)
SKU LC-PWRN15HLK-10
Available to Ship 199
Quantity Price
1 - 24 $56.79
25 - 49 $53.95
50 - 99 $51.11
100 + Call Us
Price $56.79

All Prices are in US Dollars and do not include duties



The L-com Hospital Grade Locking Power Cordset contains a locking C13 connector that can latch to any existing C14 outlet, no special setup required, making these ideal for an existing set up where there has either been an issue with a standard C13 disconnecting, or there is a high vibration/ high stress environment.

Features
  • No accidental disconnection
  • -25C to +70C temperature range
  • Locking system for standardized IEC C14 outlet

Application
  • Data centers
  • Industrial equipment
  • Medical devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.