Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

L-com Locking C13 to BS1363 Power Cord 2m

  • Picture of L-com Locking C13 to BS1363 Power Cord 2m
Picture of L-com Locking C13 to BS1363 Power Cord 2m
SKU LC-PWRUKLK-2M
Available to Ship 35
Quantity Price
1 - 24 $19.89
25 - 49 $18.90
50 - 99 $17.90
100 + Call Us
Price $19.89

All Prices are in US Dollars and do not include duties



The L-com Locking Power Cordsets contain a locking C13 connector that can latch to any existing C14 outlet, no special setup required, making these ideal for an existing set up where there has either been an issue with a standard C13 disconnecting, or there is a high vibration/ high stress environment. Two options available UK BS1363 and European CEE7/7.

Features
  • -20C to +70C temperature range
  • Locking system for standardized IEC C14 outlet
  • No accidental disconnection

Application
  • Data centers
  • Industrial equipment
  • Mobile applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.