To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Black

  • Picture of High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Black
Picture of High Temperature Power Cord - C14 to C15 - 15 Amp - 2 FT - Black
SKU PPA00005-02F
Available to Ship Call us
Quantity Price
1 - 24 $16.99
25 - 49 $16.14
50 - 99 $15.29
100 + Call Us
Price $16.99

All Prices are in US Dollars and do not include duties



This power cable is commonly used on high temperature kitchen appliances like electric kettles. It can also be used in place of any C13 connector because it has the same pin configuration. The difference is that it is rated for 221 degrees rather than the 158 degree for C13 connectors.

Features
  • 15 Amps 250 Volt rating
  • Connector 1 - IEC C14 (inlet)
  • 14 AWG
  • Connector 2 - IEC C15 (outlet)

Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.