To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

C14 to C19 Power Cord Server Cable length 6FT

  • Picture of C14 to C19 Power Cord Server Cable length 6FT
Picture of C14 to C19 Power Cord Server Cable length 6FT
SKU PPA00006-06F
Available to Ship Call us
Quantity Price
1 - 24 $31.39
25 - 49 $29.82
50 - 99 $28.25
100 + Call Us
Price $31.39

All Prices are in US Dollars and do not include duties



Commonly used for data servers, this power cable has a C14 and a C19 connector. The C19 connector is commonly found on servers while the C14 is found on power distribution units. Get exactly the size you need to help organize your server room and maximize efficiency.

Features
  • 14 AWG
  • Connector 2 - IEC C19 (outlet)
  • SJT Jacket
  • 15 Amps 250 Volt rating
  • Connector 1 - IEC C14 (inlet)

Application
  • Power
  • PC/Server
  • Powered devices
  • Switch/Router


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.