L-com

Single-Port 10/100/1000Mbps Ultra PoE Splitter - 12V/19V/24V

  • Picture of Single-Port 10/100/1000Mbps Ultra PoE Splitter - 12V/19V/24V
Picture of Single-Port 10/100/1000Mbps Ultra PoE Splitter - 12V/19V/24V
SKU PT-POE-171S
  Available for backorder
Quantity Price
1 - 9 $173.99
10 - 24 $167.03
25 - 99 $160.07
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



Quick and Easy Gigabit High Power PoE Network Deployment
  • PoE PTZ Speed Dome
  • Other Network devices that need higher PoE power to work normally
  • Thin-client
  • AIO(All-in-One) touch PC
  • Remote digital signage display
The POE-171S frees the device deployment from restrictions due to power outlet locations, which eliminates the costs for additional AC wiring and reduces the installation time.

50 watts of Power over 4-Pair UTP
The POE-171S and POE-171 ultra PoE solution use cabling standard as IEEE 802.3at/af PoE. Instead of delivering power over 2-pair twisted UTP - be it End-span (Pin 1,2,3 and 6) or Mid-span (Pin 4,5,7 and 8), it provides the capability to source up to 50 watts of power by using all the four pairs of standard Cat5e/6 Ethernet cabling. In the new 4-pair system, two PSE controllers will be used to power both the data pairs and the spare pairs.

Cost-effective and Easy Cabling Installation
In the IEEE 802.3at Gigabit high Power over Ethernet devices installed, the system administrator only has to connect one single RJ-45 Ethernet cable to carry both power and data from an IEEE 802.3at/af PoE injector to POE-171S, and then the POE-171S splits data and DC power to any of IP networking devices. Besides, to connect through IEEE 802.3at Power over Ethernet injector and POE-171S, you can also have the benefits of cost saving, easy networking planning and higher reliability. Upon the completion of the installation of IEEE 802.3at compliant devices, the POE-171S, when functioning with the POE-171, can make the connection while migrating or splitting the power and the Ethernet digital packets, such as PTZ (Pan, Tilt & Zoom) network cameras, PTZ Speed Dome, color touch-screen Voice over IP (VoIP) telephones, multi-channel wireless LAN access points and other Network devices that need 50-watt high power to work normally.


Features
  • All-in-one compact size design
  • RJ-45 interfaces, 1-Port Data + Power input, 1-Port Data output 1-Port DC output power socket and 1 DC 12V/19V/24V DIP switch
  • Splits the 56V DC power over RJ-45 Ethernet cable into DC 12V/19V/24V output
  • IEEE 802.3at/af PoE standard compliant, compatible with All IEEE 802.3at/af Powered Devices
  • Supports 56VDC, 50pwatt PoE power output

Application
  • PoE PTZ Speed Dome
  • Remote digital signage display
  • Thin-client
  • AIO (All-in-One) touch PC
  • Other Network devices that need higher PoE power to work normally


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.