To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Industrial 1-Port 802.3at PoE+ to 2-Port 802.3af PoE Extender

  • Picture of Industrial 1-Port 802.3at PoE+ to 2-Port 802.3af PoE Extender
Picture of Industrial 1-Port 802.3at PoE+ to 2-Port 802.3af PoE Extender
SKU PT-IPOE-E202
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


PoE Solution for Breaking RJ45 100m Limitation
Planet's IPOE-E202 is an industrial IP63-rated 1-port PoE+ to 2-port 802.3af/at Gigabit PoE Extender designed especially for point to multipoint PoE application. The IPOE-E202 can obtain a maximum of 30-watt PoE power from PoE+ input port and supplies a maximum of 25-watt PoE power budget for 2 PoE output ports, extending both the Gigabit Ethernet Data and IEEE 802.3at/802.3af Power over Ethernet over the UTP cable. The IPOE-E202 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.

Weather-proof RJ45 Ethernet Connector and Shielded Plug
The IPOE-E202 is ideal for installing an extended range of outdoor PoE devices such as outdoor PoE wireless access points, outdoor PoE IP cameras, outdoor PoE IP intercoms and much more. The IPOE-E202 is equipped with 3-port 10/100/1000BASE-T auto-negotiation weather-proof RJ45 connectors and 3 shielded RJ45 plugs for direct attach applications. These shielded RJ45 plugs can make the general UTP cable weather-proof. When connected to the weather-proof RJ45 connector, it provides tight and strong connection, and ensures it comes with the industrial protection rating of IP63 capable of withstanding humidity, dirt, dust, shock, vibrations, heat and cold.

Environmentally Hardened Design
With industrial-level IP63-rated aluminum case, the IPOE-E202 provides a high level of immunity against electromagnetic interference, and is able to protect itself from dust and water ingress and to operate under the temperature range from -40 to 75 degrees C. All these features ensure the highest level of reliability for mission-critical applications in any difficult environment.

Intelligent PoE Power Budget Alert
The IPOE-E202 helps users to monitor the current status of PoE power usage easily via its advanced LED indication, which is called “Budget Alert” on the front panel of the IPOE-E202. When the PoE output power is over 20 watts, this Budget Alert LED will light up.

Plug and Play, and Easy Cabling Installation
The IPOE-E202 is quite easy to be installed by simple plug and play. It is used between a power source equipment (PSE) and a powered device (PD). The IPOE-E202 injects power to the PD without affecting the data transmission performance. The IPOE-E202 offers a cost-effective and quick solution to doubling the standard range of PoE from 100 to 200 meters. The IPOE-E202 is designed in a compact box containing three RJ45 ports, of which one "PoE IN" port functions as PoE (Data and Power) input and the other two "PoE OUT" ports on the other side function as PoE (Data and Power) output. The "PoE OUT" port is also the power injector that transmits DC voltage over the Cat5/5e/6 cable and transfers data and power simultaneously between the PSE and PD.


Features
  • 2-port data + power output, complies with IEEE 802.3af/802.3at Power over Ethernet/end-span PSE
  • IP63-rated aluminum case, waterproof and dustproof
  • (3) 10/100/1000BASE-T Gigabit RJ45 interfaces
  • 1-port data + power input, complies with IEEE 802.3at Power over Ethernet Plus end-span/mid-span PD
  • Extends the range of PoE to an additional 100 meters (328ft.)

Application
  • Long distance PoE network equipment deployment
  • IP PoE surveillance and long-distance IP PoE camera distribution
  • Long Distance VoIP (Voice over Internet Protocol) Telephones


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.