L-com

BTD-CAT6-P4 Midspan/Injector Kit with 48VDC @ 70 W Power Supply

  • Picture of BTD-CAT6-P4 Midspan/Injector Kit with 48VDC @ 70 W Power Supply
  • Picture of BTD-CAT6-P4 Midspan/Injector Kit with 48VDC @ 70 W Power Supply
Picture of BTD-CAT6-P4 Midspan/Injector Kit with 48VDC @ 70 W Power Supply
SKU BTD-CAT6-P44870
Available to Ship 57
Quantity Price
1 - 9 $318.99
10 - 24 $306.23
25 - 99 $293.47
100 + Call Us
Price $318.99

All Prices are in US Dollars and do not include duties



The BTD-CAT6-P4 Quad-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for up to four 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance devices. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location.

The BTD-CAT6-P4 features shielded RJ45 jacks. This along with the BTD-CAT6-P4's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the cast aluminum injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT6-P4
With 48VDC @ 48 Watt Power Supply - BTD-CAT6-P44848
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT6-P4-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • DIN 3 rail mountable
  • Transformer isolation on all 4 pairs
  • Up to 60 volts DC or AC power
  • IEEE 802.3af compatibility
  • Includes 48VDC @ 70 Watt Power Supply

Application
  • WAN millimeter radios
  • Wired gigabit PoE switches
  • Wireless LAN access points and bridges
  • High definition IP surveillance cameras


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.