L-com

BTD-CAT5E-P1-HP Midspan/Injector Kit with 56VDC @ 117.6 W Power Supply

  • Picture of BTD-CAT5E-P1-HP Midspan/Injector Kit with 56VDC @ 117.6 W Power Supply
Picture of BTD-CAT5E-P1-HP Midspan/Injector Kit with 56VDC @ 117.6 W Power Supply
SKU BTD-CAT5E-P1HP56118
Available to Ship 43
Quantity Price
1 - 9 $132.99
10 - 24 $130.33
25 - 99 $127.67
100 + Call Us
Price $132.99

All Prices are in US Dollars and do not include duties



The BTD-CAT5E-P1-HP Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one indoor 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables.

Integral High Power Surge Protection

The BTD-CAT5E-P1-HP features integral surge protection for the data and power feeds for networks. The unit has low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. The BTD-CAT5E-P1-HP has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100 Base-T Ethernet lines. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) Network Appliance devices. The BTD-CAT5E-P1-HP isolates the cable shield from the metal enclosure and the safety ground. This minimizes the chance of a ground loop being introduced. This unit can also be used as a stand alone lightning surge protector.

The BTD-CAT5E-P1-HP features shielded RJ45 jacks. This along with the BTD-CAT5E-P1-HP's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector's cast aluminum housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5E-P1-HP
With 48VDC @ 48 Watt Power Supply - BTDCAT5EP1HP48W
With 48VDC @ 70 Watt Power Supply - BTDCAT5EP1HP70W

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • CAT5e and CAT5 compatibility
  • DIN 3 rail mountable
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Up to 60 volts DC or AC power
  • Surge Protection on all lines, GR-1089 Intra-Building rated

Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers
  • IP Surveillance Cameras


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.