L-com

BTD-CAT5-P4 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply

  • Picture of BTD-CAT5-P4 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply
Picture of BTD-CAT5-P4 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply
SKU BTD-CAT5-P4-56118
Available to Ship 43
Quantity Price
1 - 9 $231.99
10 - 24 $227.35
25 - 99 $222.71
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



The BTD-CAT5-P4 Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability. The unit will work with Network Appliances that use the spare Ethernet data pairs to receive power.

The BTD-CAT5-P4 features surge protection on the DC power feed and all lines are isolated from the chassis to minimize ground loops. The user can choose the appropriately sized power supply based on the equipment needs. The BTD-CAT5-P4 can be used with power supplies up to 60 volts DC or AC. L-com offers a number of DC power supplies that can be used with the BTD-CAT5-P4.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5-P4
With 48VDC @ 48 Watt Power Supply - BTD-CAT5-P44848
With 48VDC @ 70 Watt Power Supply - BTD-CAT5-P44870

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • DIN 3 rail mountable
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Low cost quad port Midspan/Injector
  • Provides DC power surge protection
  • Industrial grade aluminum housing

Application
  • Wired switches
  • Wireless LAN access points and bridges
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.