L-com

BT-CAT5E-P1-HPW Midspan/Injector Kit with 48VDC @ 70W Power Supply

  • Picture of BT-CAT5E-P1-HPW Midspan/Injector Kit with 48VDC @ 70W Power Supply
  • Picture of BT-CAT5E-P1-HPW Midspan/Injector Kit with 48VDC @ 70W Power Supply
Picture of BT-CAT5E-P1-HPW Midspan/Injector Kit with 48VDC @ 70W Power Supply
SKU BT-CAT5E-P1-HPW4870
Available to Ship 176
Quantity Price
1 - 9 $164.99
10 - 24 $158.39
25 - 99 $151.79
100 + Call Us
Price $164.99

All Prices are in US Dollars and do not include duties



The BT-CAT5E-P1-HPW-4870 Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one indoor/outdoor 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HPW-4870 features integral surge protection for the data and power feeds for networks. The unit has low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. The BT-CAT5E-P1-HPW-4870 has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100 Base-T Ethernet lines. This unit can also be used as a stand alone lightning surge protector.

Additional features include shielded RJ45 jacks which helps reduce the effects of EMI interference. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting.

This kit includes the protector/injector and a 48VDC @ 70W power supply (PS4870-25R).

Note: Power supplies are for use either indoors or in weather resistant enclosures.

This unit is also available individually or in the following kits:

Injector only - BT-CAT5E-P1-HPW
With 48VDC @ 48 Watt Power Supply - BT-CAT5E-P1-HPW-4848
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5E-P1HPW56118

Indoor version also available - BT-CAT5E-P1-HP-4870

For additional information and complete specifications, click on data sheet link in the Downloads tab.


Features
  • Cable shield isolated from safety ground
  • CAT5e and CAT5 compatibility, GR-1089 Intra-Building rated
  • Impact and weather resistant enclosure with lockable hinged cover
  • Includes 48VDC @ 70 Watt Power Supply
  • Surge Protection on all lines

Application
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.