Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

BT-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 70 W Power Supply

  • Picture of BT-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 70 W Power Supply
  • Picture of BT-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 70 W Power Supply
Picture of BT-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 70 W Power Supply
SKU BT-CAT5E-P1-HP-4870
Available to Ship 363
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us
Price $211.99

All Prices are in US Dollars and do not include duties



The BT-CAT5E-P1-HP-4870 Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HP-4870 features integral surge protection for the data and power feeds. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. This unit can also be used as a stand alone lightning surge protector.

The BT-CAT5E-P1-HP-4870 features shielded RJ45 jacks. This along with the unit's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5E-P1-HP
With 48VDC @ 48 Watt Power Supply - BT-CAT5E-P1-HP-4848
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5E-P1-HP56118

Outdoor kit version also available - BT-CAT5E-P1-HPW-4870

For additional information and complete specifications, click on data sheet link in the Downloads tab.


Features
  • Cable shield isolated from safety ground
  • CAT5e and CAT5 compatibility, GR-1089 Intra-Building rated
  • Surge Protection on all lines
  • Includes 48VDC @ 70 Watt Power Supply
  • Up to 60 volts DC or AC power

Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers
  • IP Surveillance Cameras

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.