L-com

BT-CAT5-P4 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply

  • Picture of BT-CAT5-P4 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
Picture of BT-CAT5-P4 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
SKU BT-CAT5-P4-4870
Available to Ship 197
Quantity Price
1 - 9 $250.99
10 - 24 $240.95
25 - 99 $230.91
100 + Call Us
Price $250.99

All Prices are in US Dollars and do not include duties



The BT-CAT5-P4-4870 Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability. The unit will work with Network Appliances that use the spare Ethernet data pairs to receive power. The BT-CAT5-P4-4870 features surge protection on the DC power feed and all lines are isolated from the chassis to minimize ground loops. The user can choose the appropriately sized power supply based on the equipment needs. The BT-CAT5-P4-4870 can be used with power supplies up to 60 volts DC or AC.

This kit includes the midspan/injector and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P4
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P4-4848
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P4-56118


Features
  • Includes 48VDC @ 70 Watt Power Supply
  • Industrial grade aluminum housing
  • Low cost Quad port Midspan/Injector
  • Provides DC power surge protection

Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.