L-com

BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 70W Power Supply

  • Picture of BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 70W Power Supply
Picture of BT-CAT5-P1R Midspan/Injector Kit with 48VDC @ 70W Power Supply
SKU BT-CAT5-P1R4870
Available to Ship 189
Quantity Price
1 - 24 $92.09
25 - 49 $87.49
50 - 99 $82.88
100 + Call Us
Price $92.09

All Prices are in US Dollars and do not include duties



The BT-CAT5-P1R-4870 Single-Port CAT-5 Midspan/Injector kit (also used as an PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8 Power: +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BT-CAT5-P1R-4870 features shielded RJ45 jacks. This along with the BT-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the Injector and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1R
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P1R4848
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P1R-56118


Features
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment
  • Includes 48VDC @ 70 Watt Power Supply
  • Industrial grade cast aluminum housing
  • Lightning and surge protection on data and power lines
  • Shielded RJ-45 jacks suppress EMI noise

Application
  • Wireless LAN Access Points and Bridges
  • Bluetooth® Access Points
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wireless LAN WiFi Amplifiers and Amplified Antennas

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.