L-com

BT-CAT5-P1 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply

  • Picture of BT-CAT5-P1 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply
Picture of BT-CAT5-P1 Midspan/Injector Kit with 56VDC @ 117.6 Watt Power Supply
SKU BT-CAT5-P1-56118
Available to Ship 37
Quantity Price
1 - 9 $252.99
10 - 24 $242.87
25 - 99 $232.75
100 + Call Us
Price $252.99

All Prices are in US Dollars and do not include duties



The HyperLink BT-CAT5-P1-56118 Single-Port CAT-5 Midspan/Injector kit (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with AP’s and other equipment supporting the IEEE standard PoE pinout (Pins 4&5 Power + / Pins 7&8 Power -).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

This unit can be used as either an "Injector" or as a "Tap". When used as an injector the device sends DC power through the Ethernet cable to a remote PoE device. When used as a "Tap" this unit taps the injected DC power from the Ethernet cable for use by certain non-PoE devices.

Integral Surge Protection

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BT-CAT5-P1-56118 features shielded RJ45 jacks. This along with the BT-CAT5-P1's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the injector/tap and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P1-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P1-4870


Features
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Lightning and surge protection on data and power lines
  • Shielded RJ-45 jacks EMI noise suppression
  • Industrial grade cast aluminum housing

Application
  • Bluetooth® Access Points
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.