L-com

BT-CAT5-E1 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply

  • Picture of BT-CAT5-E1 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
  • Picture of BT-CAT5-E1 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
Picture of BT-CAT5-E1 Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply
SKU BT-CAT5-E1-4870
Available to Ship 53
Quantity Price
1 - 24 $101.99
25 - 49 $97.91
50 - 99 $94.85
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



The BT-CAT5-E1-4870 is a compact indoor single-port CAT5 Midspan/Injector (also known as PoE Passive Splitter). It provides DC power for one PoE-equipped device and is compatible with AP's and other equipment supporting the IEEE standard PoE pinout (Pins 4/5 Power+ and Pins 7/8 Power-).

This compact Midspan/Injector features shielded RJ45 Jacks and power indicator LED. An over current protection circuit is designed into the unit for added protection of PoE devices used with this injector.

This kit includes the injector/tap and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-E1
With 48VDC @ 48 Watt Power Supply - BT-CAT5-E1-4848


Features
  • 5-48 VDC Max. Input and Output
  • Over Current Protection
  • (2) 10/100 BaseT Shielded RJ-45 Jacks
  • Includes 48VDC @ 70 Watt Power Supply
  • One male 2.5mm Power Connection

Application
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Indoor use only
  • IP Surveillance Cameras

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.