L-com

Polycarbonate Vent Shroud Kit Gray - one pc

SKU NBPC-V1
Available to Ship 3
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



L-com now offers this Vent Shroud kit. This kit contains a single vent shroud which is designed to keep the elements out of your enclosure while allowing free air exchange. This kit is ideal for modifying one of our NBPC series of polycarbonate enclosures. The kit includes all of the mounting hardware & hole template needed to install it. The kit is made of high Impact resistant, UV resistant polycarbonate

Features
  • Kit Contains one Polycarbonate Vent Shroud
  • Includes Gasket on all three edges
  • Maintains NEMA Type 3R Rating
  • Kit include all mounting hardware and hole template

Application
  • Enclosure Modification
  • Custom applications
  • Cooling & Venting

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.