L-com

PoE Injector, Metal Industrial IP67 Outdoor, Gigabit, 802.3bt 802.3at+, 1-Port, 60W, 55V, Type 3 PSE, End-span or Mid-span

  • Picture of PoE Injector, Metal Industrial IP67 Outdoor, Gigabit, 802.3bt 802.3at+, 1-Port, 60W, 55V, Type 3 PSE, End-span or Mid-span
Picture of PoE Injector, Metal Industrial IP67 Outdoor, Gigabit, 802.3bt 802.3at+, 1-Port, 60W, 55V, Type 3 PSE, End-span or Mid-span
SKU POEOD1GBT-LC
Available to Ship 182
Quantity Price
1 - 9 $284.99
10 - 24 $273.59
25 - 99 $262.19
100 + Call Us
Price $284.99

All Prices are in US Dollars and do not include duties



The POEOD1GBT-LC from L-com is a 1-port power over Ethernet injector that can be used in the transportation and telecommunications industries, as well as in smart offices, outdoor and residential settings. This mountable end-span injector is rated for PoE++ at up to Cat6 gigabit speeds. It is backwards compatible with 802.3at and 802.3at+ standards. The unit is powered by a standard 2-pin terminal power block jumper for power and comes with a grounding wire. Its ruggedized metal shell is IP67 water resistant and comes with LED status indicators. The unit can be mounted securely with the supplied screws if desired.

The POEOD1GBT-LC 60W Ethernet injector adds power to POE capable devices, allowing them to be powered by their Ethernet data cable and eliminating the need to run a separate electrical cord or install an outlet near the device. This 1-port 54 V ultra power over Ethernet outdoor injector can be used outside with no additional protection or box needed.

The mid-span or end-span ultra-power over Ethernet injector comes with a 60W terminal block connection for power and is suitable for IP phones, cameras, LAN access points, and building devices like touch screens and card readers. This 1-port POEOD1GBT-LC meets 802.3bt, PoE Plus Plus Type 3 standards which can be used for RJ45 network devices that supports power over Ethernet. The unit also supports 6KV DC Ethernet ESD protection when properly grounded with the supplied ground wire.

L-com has the largest in-stock collection of 54V power over Ethernet for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the PoE Plus Ethernet injector as per your application requirements.

Features
  • Outdoor IEEE 802.3bt PoE Plus Plus Type 3 Power over Ethernet Injector, 54VDC, 60W max budget (backward compatible with IEEE 802.3at+)
  • IP67 rated waterproof, ruggedized aluminum metal case is appropriate for outdoor use and can be mounted with included screws if desired
  • Gigabit rated (Cat6) for up to 100m
  • Powered by included standard 2-pin terminal block jumper (pin 1: V+ / pin 2: V-)
  • Endspan type with +(1,2), -(3,6) pin assignments or Mid-span type with +(4,5), -(7,8)

Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.