L-com

PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension

  • Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
  • Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
  • Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
  • Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
  • Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
Picture of PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, Up to 30W IEEE 802.at or IEEE 802.af, Up to 100 meter Extension
SKU POE1GAT-EXT
Available to Ship 141
Quantity Price
1 - 9 $159.99
10 - 24 $156.79
25 - 99 $153.59
100 + Call Us
Price $159.99

All Prices are in US Dollars and do not include duties



L-com's POE1GAT-EXT is a PoE extender that can handle PoE 802.3at power and data while increasing the range of power and data by an extra 100 meters. This Ethernet extender supports all IEEE 802.at and IEEE 802.af compliant PoE/PoE+ devices and automatically detects and protects PoE/PoE+ equipment from being damaged by incorrect installation (non-PoE devices only receive data).

Multiple power over Ethernet extenders can be daisy chained to extend 10/100/1000 Mbps (up to 1 Gigabit) applications over longer distances by cascading multiple extenders up to 500 meters or 1640 feet. This POE1GAT-EXT indoor extender can be wall-mounted and used with shielded Category 5e (or better) cabling. This L-com 30W power gigabit extender is suitable for applications including access VoIP, points, bridges, network switches, amplifiers and amplified antennas, digital signage, building control systems, traffic systems and PC interconnection.

L-com has one of the largest in-stock selections of 1-port extenders, with same-day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the power over Ethernet extender that meets your needs.


Features
  • Extends a PoE IEEE 802.3at and 802.3af signal up to 100 meters or 328 feet enabling usage beyond the typical 100 meter limit of Ethernet
  • Multiple PoE extenders can be daisy chained to extend 10/100/1000 Mbps (up to 1 Gigabit) applications over longer distances by cascading multiple extenders up to 500 meters or 1640 feet
  • Supports all IEEE 802.3at- and IEEE 802.3af-compliant PoE/PoE+ devices and automatically detects and protects PoE/PoE+ equipment from being damaged by incorrect installation (non-PoE devices only receive data)
  • For use with shielded Category 5e (or better) cabling
  • Can be wall-mounted

Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.