L-com

Photoelectric Sensor, Square PBT housing, L.on/D.on selectable, PNP NO, retro-reflection, Sensing distance 300cm, 2m 3-wire cable

  • Picture of Photoelectric Sensor, Square PBT housing, L.on/D.on selectable, PNP NO, retro-reflection, Sensing distance 300cm, 2m 3-wire cable
Picture of Photoelectric Sensor, Square PBT housing, L.on/D.on selectable, PNP NO, retro-reflection, Sensing distance 300cm, 2m 3-wire cable
SKU PXPEPTE-R300P
Available to Ship 10
Quantity Price
1 - 24 $119.99
25 - 49 $113.99
50 - 99 $107.99
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



The L-com PXPEPTE-R300P is a photoelectric sensor developed to determine the proximity, absence, or presence of an item using a light transmitter. This sensor uses retro-reflection as a detection method and has a PBT and fiberglass housing. The retro-reflection sensor has a square shape, an LED indicator, and a single PNP NO (Normally Open) output.

This PXPEPTE-R300P IoT sensor is IP65 protected and has a 2m 3-wire connecting cable. The photoelectric proximity sensor has a 3000mm sensing distance, which allows users to count, inspect objects, and detect their presence and position without physical contact. This retro-reflection sensor has a selectable L.on/D.on switch type.

The PXPEPTE-R300P proximity sensor has an industry-standard form factor and high repeatability. This PNP NO IoT sensor with 2m 3-wire connecting cable has fast response time, which allows it to detect small objects. The photoelectric sensor has competitive pricing and high performance, which makes it suitable for warehouse automation, discrete manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine building, and high-volume production industries.

L-com has the largest in-stock selection of square photoelectric sensors with same-day shipping for domestic and international orders. We currently have a variety of IoT products in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality retro-reflection proximity sensor with PNP NO output for your requirements.


Features
  • Common form factor
  • Fast response time
  • LED indicators
  • IP65 protection

Application
  • Manufacturing
  • Automotive
  • Food and Beverage
  • Warehouse Automation
  • Robotics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.