DescriptionThe L-com PXPEPTE-D30P is a photoelectric sensor developed to determine the proximity, absence, or presence of an item using a light transmitter. This sensor uses diffuse reflection as a detection method and has a PBT and fiberglass housing. The diffuse reflection sensor has a square shape, an LED indicator, and a single PNP NO (Normally Open) output. This PXPEPTE-D30P IoT sensor is IP65 protected and has a 2m 3-wire connecting cable. The photoelectric proximity sensor has a 30cm sensing distance, which allows users to count, inspect objects, and detect their presence and position without physical contact. This diffuse reflection sensor has a selectable L.on/D.on switch type. The PXPEPTE-D30P proximity sensor has an industry-standard form factor and high repeatability. This PNP NO IoT sensor with 2m 3-wire connecting cable has fast response time, which allows it to detect small objects. The photoelectric sensor has competitive pricing and high performance, which makes it suitable for warehouse automation, discrete manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine building, and high-volume production industries. L-com has the largest in-stock selection of square photoelectric sensors with same-day shipping for domestic and international orders. We currently have a variety of IoT products in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality retro-reflection proximity sensor with PNP NO output for your requirements. Features
Application
|